??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25161.0220 Hinge
HELP_VARIABLE
Company
Halder
Description
EH 25161. - Hinges adjustable / adjustable in height
Bill of material
25161.0220 Hinge
BESTNR
Ref. No.
25161.0220
ROT
Angle
AUS
Zinc-die cast, black
B1
40 mm
B2
30 mm
B3
22.0 mm
D1
4.5 mm
D2
4 mm
H1
9.5 mm
H2
6 mm
H3
5.5 mm
L1
52 mm
L2
22 mm
X
0.50 mm
G
Weight
69 g
Embedded user actions